PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenPerform Waterproof G3, 42.7 W, 5700 lm, 4000 K, 135°

Product Description

Philips GreenPerform Waterproof G3, 42.7 W, 5700 lm, 4000 K, 135°

Order code: 911401826480
Full order code: 692234198273699

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years + 2 years upon registration

Downloads