Egypt - English

Philips CoreLine Waterproof

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. With its slim and stylish design, it retains the product architecture that the range is well-known and appreciated for. Installation is quick and easy, all thanks to its efficient design. CoreLine waterproof provides better wide-beam light distribution for straightforward and effective lighting. A direct replacement for traditional waterproof luminaires with fluorescent lamps ranging from 18W up to 58W, it delivers significant energy savings. Interact Ready luminaires with integrated wireless communications are also available in the CoreLine waterproof range, ready to be used with Interact connected lighting system.

Benefits

  • Saves on energy and maintenance costs

  • Supports fast and flexible installation thanks to smart WT120C G2 product architecture

Features

  • Long lifetime and high efficiency: up to 100,000 hours with flux at 70% min. compared to initial level and efficiency up to 160lm/W

  • Range of options available: L600/1200/1500, up to 12,000 lm, 4000K

Applications

  • Parking Garages
  • Manufacturing
  • Warehouses
  • General lighting

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP66 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Waterproof en_EG pdf 785.8 kB
EcoDesign document
EcoDesign pdf 444.8 kB

Visuals

Family-Photographs-CoreLine Waterproof
Multiple assets - Visuals
Revit file
CoreLine waterproof G2, Revit files zip 3.4 MB
Video
Electrician telling what the benefits and improvements of the new CoreLine Waterproof are. mp4 139.2 MB
Video
The Philips CoreLine family range video gives an overview of the luminaires available and highlights new products, benefits and application areas. mp4 151.8 MB
Video
Get to know CoreLine luminaires mp4 19.0 MB
Video
Animated video which shows how to install the new CoreLine Waterproof mp4 170.9 MB

Photometry and Lighting design

Family-IES-CoreLine Waterproof
Multiple assets - Software Plugins
Family IES collection
CoreLine waterproof All_in portfolio photometrics zip 8.7 kB