Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, IP20/54
CR150B LED35S/840 PSU W60L60 IP54
Product Description
600x600 mm, Steel, White, Power supply unit (On/Off), 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Polymethyl methacrylate, IP54 | Dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.75 m without plug
Specifications
- Lamp family code
- GRN35 [LED GreenLine 3500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years