Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, DALI, IP65

CR250B LED35S/840 PSD W60L60 IP65

Product Description

600x600 mm, Steel, White, Power supply unit with DALI interface, 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector

Order code: 910503910168
Full order code: 871869607284400

Specifications

Lamp family code
GRN35 [LED GreenLine 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910503910168 en_EG pdf 286.1 kB

Brochures

Install instructions
CR250B installation instruction pdf 2.0 MB

Visuals

Product-Photographs-910503910168_EU
Multiple assets - Visuals
Product-Diagrams-910503910168_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR250B LED35S/840 PSD W60L60 IP65 IES
Revit file
CR250B LED35S/840 PSD W60L60 IP65 910503910168 ZIP
Dialux
ULD File - CR250B LED35S/840 PSD W60L60 IP65 ULD
Relux
ROLF File - CR250B LED35S/840 PSD W60L60 IP65 ROLFZ
LDT
LDT File - CR250B LED35S/840 PSD W60L60 IP65 LDT