Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, IP65

CR250B LED35S/840 PSU W60L60 IP65

Product Description

600x600 mm, Steel, White, Power supply unit (On/Off), 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector

Order code: 910503910167
Full order code: 871869607283700

Specifications

Lamp family code
GRN35 [LED GreenLine 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910503910167 en_EG pdf 286.0 kB

Brochures

Install instructions
CR250B installation instruction pdf 2.0 MB

Visuals

Product-Photographs-910503910167_EU
Multiple assets - Visuals
Product-Diagrams-910503910167_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR250B LED35S/840 PSU W60L60 IP65 IES
Revit file
CR250B LED35S/840 PSU W60L60 IP65 910503910167 ZIP
Dialux
ULD File - CR250B LED35S/840 PSU W60L60 IP65 ULD
Relux
ROLF File - CR250B LED35S/840 PSU W60L60 IP65 ROLFZ
LDT
LDT File - CR250B LED35S/840 PSU W60L60 IP65 LDT