Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 41 W, 625x625 mm, 4000 lm, 4000 K, CRI>90, DALI, UGR19
CR352B LED40S/940 PSD W62L62
Product Description
ISO 14644-1 Air cleanness Class 1, 625x625 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 4000 lm, 41 W, 98 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole