Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 55 W, 1200x300 mm, 6000 lm, 4000 K, DALI, UGR19
CR350B LED60S/840 PSD W30L120
Product Description
ISO 14644-1 Air cleanness Class 1, 1200x300 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 6000 lm, 55 W, 109 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole