Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 60 W, 1200x300 mm, 6000 lm, 4000 K, CRI>90, UGR19
CR350B LED60S/940 PSU W30L120
Product Description
ISO 14644-1 Air cleanness Class 1, 1200x300 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 6000 lm, 60 W, 100 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 3-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years