Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 37 W, 1200x300 mm, 4000 lm, 4000 K, DALI, UGR19

CR350B LED40S/840 PSD W30L120

Product Description

ISO 14644-1 Air cleanness Class 1, 1200x300 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 4000 lm, 37 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole

Order code: 912401483367
Full order code: 871869979720100

Downloads