Philips UV-C disinfection upper air WM

Breathe healthy air (DESIGNED FOR PROFESSIONAL ONLY)

Products

Product family information

Description

Philips UV-C disinfection upper air ceiling mounted is designed to be installed on false ceilings for the disinfection of air in a wide range of applications. Optimized for low ceiling heights, the UV-C rays are distributed at device level and above. The beam of UV-C rays is controlled by specific reflectors and the louvre design. This allows for the disinfection of the air in a space, while ensuring that day-to-day business activities can continue underneath the area where the device is active.

Benefits

  • Allows quiet disinfection of air while business activity continues underneath the device’s level

  • UV-C light has been proven to effectively deactivate tested pathogens

Features

  • Philips T5 TUV 25W lamp included

  • Shortwave UV radiation peak at 253.7 nm (UV-C)

Applications

  • Offices
  • Retail
  • Food outlets
  • Hospitality
  • Schools
  • Banking
  • Washrooms

Warning & Safety

  • DANGER: Risk Group 3 UV product according IEC 62471. Like any disinfection system, UV-C lamps and devices must be installed and used in the correct way. Direct exposure to UV-C can be dangerous and result in a sunburn-like reaction to the skin and serious damage to the cornea. As UV-C is invisible to the eye, the UV-C upper air device must be used and installed in strict accordance with the requirements set forth in the user manual and/or the mounting instructions.

  • Philips UV-C luminaires systems must only be sold and installed by professionals according to our stringent safety and legal requirements. Our UV-C products are not meant to be used in applications or activities which may cause and/or lead to death, personal injury and/or damage to the environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UV-C disinfection upper air WM en_EG pdf 274.8 kB
Install instructions
UV-C disinfection upper air WM pdf 2.0 MB

Visuals

Family-Photographs-UV-C disinfection upper air WM
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-UV-C disinfection upper air WM
Multiple assets - Software Plugins