Egypt - English

Philips Maxos LED Performer, Trunking light panel, 60.1 W, L1800 mm, 9000 lm, 4000 K, DALI, Asymmetrical mirror axis angle 30°, Clear, White, IP40

4MX900 LED90S/840 PSD A30 WH L1800

Product Description

Trunking light panel, L1800 mm, Aluminum, White, Power supply unit with DALI interface, 9000 lm, 60.1 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 30°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629147026
Full order code: 403073266681299

Specifications

Lamp family code
LED90S [LED module, system flux 9000 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629147026 en_EG pdf 463.2 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629147026_EU
Multiple assets - Visuals
Product-Diagrams-910629147026_EU
Multiple assets - Visuals