Egypt - English

Philips Maxos fusion

Guaranteed performance, thinking ahead

Products

Clear all

Sorry, no results found for {name}

Product family information

Description

Maxos fusion is an adaptable LED trunking system that offers an excellent quality of light while more than halving energy costs compared to fluorescent lamps. For retail applications, a family of linear panels, non-linear modules and a spot portfolio can be smoothly integrated into the track backbone to let your merchandise sparkle and stand out. For industrial applications, the focus is on reducing installation and maintenance cost by using fewer linear panels. With the electrical set-up of up to 13 wires, the freedom to position these fixtures as required and the integration of other services/third-party hardware, the system allows you to reduce ceiling clutter. It can also be easily re-configured to accommodate future lay-out changes. The infrastructure is enabled to integrate sensors for data collection, giving you the opportunity to use insightful granular information to support your business.

Benefits

  • Freedom of (re-)positioning enables you to direct the light where needed

  • Family of fixtures to create the desired atmosphere; wide variety of beam shapes to suit diversity of applications

Features

  • Track system inside the trunk with up to 13 wires

  • High uniformity and artefact-free light distributions

Applications

  • (Food) retail
  • Industrial halls/areas
  • Warehouses/distribution centers

Downloads