Philips Maxos accessories

9MX056 TL-D / TL5 swivel device

Products

Product family information

Description

The swivel device is a versatile mechanical connecting device for Maxos TL-D and TL5 light-lines and enables variable angles between the light-lines. The minimum angle is 45 degrees. Due to its attractive design it is often used in application areas such as shops, schools and museums. Up to four light-lines can be connected with one swivel device. The housing is made of plastic, with a white or silver coating, and with inner supporting elements made of steel. If needed, the swivel device can accommodate lighting control sensors, loudspeakers, etc. It is pre-mounted with an adjustable quick hanger with a 1.25 m steel suspension wire. One dedicated coupling piece (9MX056 CP-SD WH/SI) per trunking section is necessary to connect the trunking to the swivel device. Electrical components for mains feed-through have to be ordered as required.

Benefits

  • -

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos accessories en_EG pdf 160.5 kB

Visuals

Family-Photographs-Maxos accessories
Multiple assets - Visuals