Signify myCreation Jewels Pendant

Jewels Pendant – Smokey Grey & Water Blue

Products

Product family information

Description

The Jewels Pendant is a statement of modern luxury, designed to transform light into an elegant and atmospheric experience. With its distinctive sculptural shape and refined detailing, this pendant brings a bold yet sophisticated presence to any commercial space. Its double-layered construction and rich reflective texture create a unique interplay of light and depth, while the transparent finish with a chic accent ensures a polished, high-end look. The result is a striking lighting piece that enhances both residential and commercial spaces with a warm, contemporary ambiance. The Jewels Pendant is available in two carefully crafted material options: Smokey Grey – A timeless, elegant finish with a deep, translucent tone and glass-like appearance, adding subtle luxury and sophistication to your space. Water Blue – Crafted from repurposed water jug materials, this sustainable version features soft translucent hues and a texture, offering a unique aesthetic while reducing environmental impact.

Benefits

  • Circular design

  • Low weight and easy to install

Features

  • Distinctive sculptural design – A bold and elegant shape

  • Material options – Available in Smokey Grey or Water Blue

Applications

  • Hospitality
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Jewels Pendant en_EG pdf 370.4 kB
Install instructions
Installation instructions pdf 1.2 MB

Visuals

Family-Photographs-Jewels Pendant
Multiple assets - Visuals

Other

Environmental product declaration
Environmental product declaration pdf 1.0 MB