Egypt - English

Philips ModiFly suspended

An adventure in lighting design starts now

Products

SP800P LED21/840 L60W6 CD
SP800P LED21/840 L60W6 CD
911401589332
SP800P LED21/840 L60W6 CD PSD
SP800P LED21/840 L60W6 CD PSD
911401589432
SP800P LED41/840 L120W6 CD
SP800P LED41/840 L120W6 CD
911401589532
SP800P LED41/840 L120W6 CD PSD
SP800P LED41/840 L120W6 CD PSD
911401589632
SP800P LED52/840 L150W6 CD
SP800P LED52/840 L150W6 CD
911401589732
SP800P LED52/840 L150W6 CD PSD
SP800P LED52/840 L150W6 CD PSD
911401589832
SP800P LED20/940 L60W6 CD PSD
SP800P LED20/940 L60W6 CD PSD
911401590032
SP800P LED38/940 L120W6 CD PSD
SP800P LED38/940 L120W6 CD PSD
911401590232

Product family information

Description

ModiFly is the new action hero for lighting design. This next generation lighting innovation has it all: contemporary form, infinite design freedom, and undisputed performance. Simple, yet sophisticated, ModiFly has a style that lends itself perfectly for a variety of spaces including open offices, education, and retail environments, where visual comfort and design continuity are essential.

Benefits

  • Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options

  • Vertical light guide technology produces a controlled lighting distribution with both up & down light effects

Features

  • Available in 600mm, 1200mm and 1500mm length options.

  • Multiple drivers and systems to choose from including PSU, Dali, Interact and Tunable White

Applications

  • Office
  • Fashion
  • Hospitality
  • Banks

Specifications

  • Mains Voltage
    Suspended
  • Mains Voltage
    Open ceiling office for suspension installation
  • Mains Voltage
    220-240V / 50-60Hz
  • Mounting type
    PSU: Non-dimmable PSD: Dimmable via Dali-broadcasting SIA: Wireless control, compatible with SNS210 sensor
  • Mounting type
    SNS210
  • Main color of the luminaire
    White: RAL9003
  • Mounting type
    L70B50
  • Luminaire efficacy
    120lm/w
  • Correlated color temperature - CCT
    840: CRI80 with 4000K 940: CRI90 with 4000K
  • Color Rendering index - CRI
    840; 940
  • Installation
    RG0
  • Installation
    20
  • Ingress protection
    No
  • Installation
    Suspended

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ModiFly suspended en_EG pdf 407.1 kB

Visuals

Family-Photographs-ModiFly suspended
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-ModiFly suspended
Multiple assets - Software Plugins
Family IES collection
ModiFly zip 389.5 kB