Philips FlexBlend, Suspended

FlexBlend heading the way to efficient and flexible furnished offices areas

Products

Product family information

Description

Philips FlexBlend is an attractive family of surface mounted and suspended luminaires, next to Flexblend recessed. The luminaire range is enabling building owners to advance their lighting operations, by offering office-compliant lighting with a return on investment of less than 3 to 4 years. FlexBlend provides the required flexibility through the adaptability in design. This gives the possibility to install the luminaires easily in the field, at any moment. Even when todays luminaire is suspended, tomorrow this can be adapted to a surface mounted installation at the venue. And the other way around. . The surface mounted and suspended luminaire range fit to many different office spaces like open plan office, corridors, reception or meeting rooms. FlexBlend is offered in both lines and as standalone, using the same lighting module. This gives the option to the users to use FlexBlend as standalone now, and tomorrow, as line. The controller is integrated in the luminaire. As technology is changing fast, the ideal lighting solution is also expected to be ready to incorporate innovations that can help optimize operations further. For this reason, FlexBlend holds all connectivity and future ready options available. As System Ready luminaire it can be paired with lighting management systems such as the Philips SpaceWise, and to software-based lighting systems as Interact Office wired (PoE) and Interact Office wireless and/or existing and upcoming sensor innovations. The luminaire range is therefore future ready and can be delivered without any system component, and in a next phase, in the field to be upgraded. An attractive opportunity for new installations and renovations.

Benefits

  • Return of investment less than 3 years

  • A flexible office, with application flexibility to the choice of luminaires to fit many office areas

Features

  • Fully office compliant (UGR <19, L65< 3000cd/sm) , light level according to office applications requirements

  • Homogenous and uniform light effect

Applications

  • Offices
  • Education
  • Healthcare

Warning & Safety

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If The above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet FlexBlend, Suspended en_EG pdf 805.3 kB
Additional literature
Environmental product declaration for FlexBlend SS LED based luminaire pdf 1.2 MB
Additional literature
Brochure FlexBlend pdf 3.7 MB
EcoDesign document
EcoDesign pdf 550.9 kB

Visuals

Family-Photographs-FlexBlend, Suspended
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-FlexBlend, Suspended
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Philips FLEXBLEND SP340P Ref 910925868894.pdf pdf 684.0 kB