PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Surface Mount, 20 W, 1800 lm, 5000 K, Frosted, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface Mount, 20 W, 1800 lm, 5000 K, Frosted, IP20 | Finger-protected

Order code: 911401547832
Full order code: 872016953180299

Specifications

  • Light source engine type
    -
  • Value ladder
    Performance

Downloads