PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Surface Mount, 11 W, 9 W, 770 lm, 3000 K, Frosted, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface Mount, 11 W, 9 W, 770 lm, 3000 K, Frosted, IP20 | Finger-protected

Order code: 911401518022
Full order code: 872016952819299

Specifications

  • Light source engine type
    LED
  • Value ladder
    Performance

Downloads