PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Surface Mount, 18 W, 22 W, 1980 lm, 4000 K, Frosted, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface Mount, 18 W, 22 W, 1980 lm, 4000 K, Frosted, IP20 | Finger-protected

Order code: 911401508022
Full order code: 872016952408899

Specifications

  • Light source engine type
    LED
  • Value ladder
    Performance

Downloads