Philips TrueLine, recessed

Philips TrueLine recessed: True line of light

Products

Product family information

Description

Architects need a lighting solution that matches the interior architecture of the space they are enhancing. They want a light line with elegant proportions and high light levels that offers maximum design freedom. Philips TrueLine is a flexible linear luminaire for indoor office applications that offers excellent quality with the promise of future-proof upgrades. Specifiers need luminaires that save energy, at the same time as providing the right level of light. TrueLine recessed meets both these sets of requirements. Not only is it compliant with the WELL Building Standard for Light, TrueLIne recessed is rated UGR<19, which is compliant with all office norms (OC).TrueLine also comes in suspended and surface-mounted versions. All the luminaires in the family are available in different lengths, shapes, colors and light outputs. This offers the ultimate design flexibility and unlimited possibilities. TrueLine luminaires are also a sustainable, future-proof choice with high efficiency up to 174 lm/W and the option to upgrade to wireless connectivity and control.

Benefits

  • Extremely high efficacy for a line luminaire

  • Office compliant lighting

Features

  • Highly-uniform lighting with excellent glare control (UGR<19, L65<3000cd/m2)

  • Best-in-class efficacy up to 174 lm/W with our Ultra efficient offering

Applications

  • Offices
  • Education
  • Retail

Warning & Safety

  • The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueLine, recessed en_EG pdf 288.3 kB
Additional literature
BROCHURE_Trueline pdf 2.6 MB
Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB
EcoDesign document
EcoDesign pdf 620.6 kB

Visuals

Family-Photographs-TrueLine, recessed
Multiple assets - Visuals
Revit file
TrueLine, recessed zip 25.3 MB

Photometry and Lighting design

Family-IES-TrueLine, recessed
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-HUB-TrueLine-Recessed-Standalone-Asym-RC534B-Ref-910505103128 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-Recessed-Standalone-NOC-RC531B-Ref-910505103290 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-Recessed-Line-OC-RC532B-Ref-910505103124 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-Recessed-Line-NOC-RC533B-Ref-910505103131 pdf 1.2 MB