Philips SmartBright Dual Select Direct-lit panel

Trusted performance, everyday.

Products

Product family information

Description

The new Philips SmartBright Direct-lit Panel offers an excellent value, tri-colour/Lumen lighting solution. Available in three sizes to suit a wide variety of standard applications, the new range is light, reliable and easy to install. The panel’s brand new direct-lit design creates a brighter and healthier office environment rendering true and vibrant colours.

Benefits

  • Tri-color selectable

  • 50K hours life

Features

  • Three colour temperature and three lumen choices in one device suiting multiple application environments

  • Select lumen and colour temperature in an easy way

Applications

  • Office
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Dual Select Direct-lit panel en_EG pdf 319.1 kB

Visuals

Family-Photographs-SmartBright Dual Select Direct-lit panel
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Dual Select Direct-lit panel
Multiple assets - Software Plugins