Philips GreenPerform Troffer

Energy saving without compromise

Products

RC100B LED37S 840 W60L60 PSU G3
RC100B LED37S 840 W60L60 PSU G3
911401510751
RC100B LED37S 840 W60L60 PSD G3
RC100B LED37S 840 W60L60 PSD G3
911401511151
RC100B LED27S 840 W60L60 PSU G3
RC100B LED27S 840 W60L60 PSU G3
911401511847
RC100B LED27S 865 W60L60 PSU G3
RC100B LED27S 865 W60L60 PSU G3
911401511947
RC100B LED37S 840 W60L60 PSU G3
RC100B LED37S 840 W60L60 PSU G3
911401512047
RC100B LED37S 865 W60L60 PSU G3
RC100B LED37S 865 W60L60 PSU G3
911401512147
RC100B LED37S 840 W60L60 PSU CAU
RC100B LED37S 840 W60L60 PSU CAU
911401512347

Product family information

Description

GreenPerform troffer improves the compact design of the last generation with performance improvement and more variants for different markets.Integrating with all available system: POE, InterAct office wireless, InterAct Office Pro, ActiLume controller, GreenPerform troffer offers additional energy saving and connected features.

Benefits

  • Upgrade to smart office with more options

  • Energy saving

Features

  • Compatible with all available Philips systems

  • Efficacy up to 125lm/W

Applications

  • Open Office
  • Public Area
  • Meeting Room
  • Training Room

Specifications

  • Ceiling type
    T-bar ceiling
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting WIA: Wireless control, compatible with Interact SIA: Wireless control, compatible with Interact and with SNS210 sensor
  • Control system input
    Dali
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Correlated color temperature - CCT
    840 865
  • UGR
    19 is available through certain types
  • Installation
    Recessed

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Troffer en_EG pdf 443.2 kB

Visuals

Family-Photographs-GreenPerform Troffer
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Troffer
Multiple assets - Software Plugins