Egypt - English

Philips CoreLine recessed gen 4, All-in, 38.5 W, 23 W, 1200x300 mm, VPC, 3600 lm, 4500 lm, 6000 lm, 4000 K, DALI, UGR19, EL-ready

RC136B G4 36_45_60S/840 PSD W30L120 OC

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Lumen, 3600 lm, 4500 lm, 6000 lm, 38.5 W, 23 W, 157 lm/W, 155 lm/W, 4000 K, (0.38.0.38)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable without plug 5-pole, Push-in connector 4-pole, SC | Safety cable, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401840887
Full order code: 872016976413299

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC136B G4 36_45_60S/840 PSD W30L120 OC txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401840887 en_EG pdf 1022.6 kB

Brochures

Install instructions
Installation instructions CoreLine recessed Gen4 pdf 3.6 MB

Visuals

Product-Photographs-911401840887_EU
Multiple assets - Visuals
Product-Diagrams-911401840887_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC136B G4 36_45_60S/840 PSD W30L120 OC IES
Revit file
RC136B G4 36_45_60S/840 PSD W30L120 OC 911401840887 ZIP
Dialux
ULD File - RC136B G4 36_45_60S/840 PSD W30L120 OC ULD
Relux
ROLF File - RC136B G4 36_45_60S/840 PSD W30L120 OC ROLFZ
LDT
LDT File - RC136B G4 36_45_60S/840 PSD W30L120 OC LDT

Other

Environmental product declaration
Environmental product declaration (EPD) CoreLine recessed W30L120 pdf 948.6 kB