Philips Aura

A troffer beyond visual comfort

Products

RC430V LED55/840 W60L120 PSU OC
RC430V LED55/840 W60L120 PSU OC
911401522645
RC430V LED40/840 W30L120 PSU OC
RC430V LED40/840 W30L120 PSU OC
911401522745
RC430V LED38/840 W60L60 PSU OC
RC430V LED38/840 W60L60 PSU OC
911401522845
RC430V LED55/840 W60L120 PSD OC
RC430V LED55/840 W60L120 PSD OC
911401522945
RC430V LED40/840 W30L120 PSD OC
RC430V LED40/840 W30L120 PSD OC
911401523045
RC430V LED38/840 W60L60 PSD OC
RC430V LED38/840 W60L60 PSD OC
911401523145
RC430X LED49/840 W60L120 WIA OC
RC430X LED49/840 W60L120 WIA OC
911401523245
RC430X LED40/840 W30L120 WIA OC
RC430X LED40/840 W30L120 WIA OC
911401523345

Product family information

Description

As an innovative troffer, CoreView Pro RC430V uses indirect and direct light output to reach UGR19 without using heavy and big glare control plates. The central module can be easily replaceable for future maintenance. The light from the central light module can be controlled separately to fit multiple applications. BioUp technology provides better well being for the people in indoor environment.

Benefits

  • Slim and nice look and feel

  • Easy maintenance on site

Features

  • Unique light module design with indirect and direct light to reach UGR19

  • Replaceable light module

Applications

  • Office
  • Meeting room
  • Healthcare

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Aura en_EG pdf 850.7 kB
Install instructions
CoreView Pro pdf 3.3 MB
Install instructions
Aura RC430 pdf 3.1 MB

Visuals

Family-Photographs-Aura
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Aura
Multiple assets - Software Plugins
Family IES collection
CoreView Pro zip 531.2 kB
Family IES collection
Aura RC430 zip 1.7 MB