Philips Smartbright Dimmable Spot
Deep recessed & Anti-dazzle, Wide Dimming Range, High Color Rendering
Products
RS051B LED6 50D/930 D75 DIM GM
911401804785
RS051B LED10 50D/930 D95 DIM GM
911401806085
2 items
Product family information
Description
The SmartBright Dimmable Spot comes offering reliable lighting performance with smooth dimming control, suitable for diversified applications. Deep recessed design, 0-10V dimming driver and high color rendering can attract you more with its elegant design.
Benefits
Deep recessed & Anti-dazzle
Smooth dimming control (0-10V)
Features
Power: 7W, 9W, 12W and 15W
4 CCT: 2700K, 3000K, 3500K (only for 9W) and 4000K