Philips GreenUp Magnetic Flex

Flexible, Comprehensive and Reliable

Products

ST307M ST P9 940 PSU-E MB
ST307M ST P9 940 PSU-E MB
911401548332
ST307M ST P9 940 PSU-E MB
ST307M ST P9 940 PSU-E MB
911401554502
ST307M ST P9 940 PSU-E WB
ST307M ST P9 940 PSU-E WB
911401554602

Product family information

Description

Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenUp Magnetic Flex is a comprehensive product family with magnetic design which supports an easier and flexible way of installation and commissioning. It offers a complete range of options with product diversity and control availability. GreenUp Magnetic Flex gives you a plenty of flexibility to create the lighting magics.

Benefits

  • Easy & Flexible for installation & commissioning.

  • Comprehensive offerings to meet various application requirements.

Features

  • Product diversities with magnetic design, including spot, flood, suspension, gridlight and tiltable grid.

  • Multiple control availability including on/off and 1-10v.

Applications

  • Retail
  • Hospitality
  • Fashion

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Magnetic Flex en_EG pdf 796.6 kB

Visuals

Family-Photographs-GreenUp Magnetic Flex
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenUp Magnetic Flex
Multiple assets - Software Plugins
Family IES collection
GreenUp Magnetic Flex zip 236.7 kB