Egypt - English

Philips StoreSet Linear, Track panel, 57 W, L1200 mm, 8000 lm, 3000 K, Wide beam, Clear, Black

SM504T 80S/830 PSU WB BK

Product Description

Track panel, L1200 mm, Aluminum extruded, Black, Power supply unit (On/Off), 8000 lm, 57 W, 140 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102215
Full order code: 872016901234900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102215 en_EG pdf 298.1 kB

Brochures

Install instructions
Storeset Linear SM504T MI pdf 485.7 kB

Visuals

Product-Photographs-910505102215_EU
Multiple assets - Visuals
Product-Diagrams-910505102215_EU
Multiple assets - Visuals
CAD Drawings
StoreSet_Linear-SM504T-3D05.max max 844.0 kB

Photometry and Lighting design

IES
IES File - SM504T 80S/830 PSU WB BK IES
Dialux
ULD File - SM504T 80S/830 PSU WB BK ULD
Relux
ROLF File - SM504T 80S/830 PSU WB BK ROLFZ
LDT
LDT File - SM504T 80S/830 PSU WB BK LDT