Philips StoreSet Evo, Track panel, 74 W, 575x196 mm, 9200 lm, 3000 K, Wide beam, Clear, White

SM515T 90S/830 PSU WB WH

Product Description

Track panel, 575x196 mm, Plastic, White, Power supply unit (On/Off), 9200 lm, 74 W, 124 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102664
Full order code: 872016958611600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102664 en_EG pdf 307.4 kB

Brochures

Install instructions
SM515T mounting instructions pdf 654.1 kB

Visuals

Product-Photographs-910505102664_EU
Multiple assets - Visuals
Product-Diagrams-910505102664_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM515T 90S/830 PSU WB WH IES
Dialux
ULD File - SM515T 90S/830 PSU WB WH ULD
Relux
ROLF File - SM515T 90S/830 PSU WB WH ROLFZ
LDT
LDT File - SM515T 90S/830 PSU WB WH LDT