Track panel, 575x196 mm, Plastic, Black, Power supply unit (On/Off), 9200 lm, 74 W, 124 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Order code: 910505102662
Full order code: 872016958607900
Specifications
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years
Luminous Flux
9,200 lm
Saturated Red (R9)
<50
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
124 lm/W
Color rendering index (CRI)
>80
Beam angle of light source
120 degree(s)
Light source color
830 warm white
Optic type
Wide beam
Luminaire light beam spread
85° x 85°
Unified glare rating CEN
Not applicable
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Initial CLO power consumption
- W
Average CLO power consumption
- W
Inrush current
19 A
Inrush time
0.28 ms
Power Consumption
74 W
Power Factor (Fraction)
0.9
Connection
Track
Cable
-
Number of products on MCB of 16 A type B
24
Suitable for random switching
Yes
Protection class IEC
Safety class I
Total harmonic distortion
20 %
Dimmable
No
Driver/power unit/transformer
Power supply unit (On/Off)
Control interface
-
Constant light output
No
Maximum dim level
Not applicable
Housing Material
Plastic
Reflector material
Steel
Optic material
Polycarbonate
Optical cover material
Polycarbonate
Fixation material
Polyamide
Housing Color
Black
Optical cover finish
Clear
Overall length
575 mm
Overall width
196 mm
Overall height
84 mm
Dimensions (Height x Width x Depth)
84 x 196 x 575 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
2.500 kg
Central Emergency
No
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 1 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Flickering value (PstLM) - Flickering value as per EN 61000-3-3
1
Stroboscopic effect visibility measure (SVM)
0.4
Ambient temperature range
+10 to +40 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.43, 0.40) SDCM<3
Power consumption tolerance
+/-10%
Standard Deviation of Colour Matching (McAdam ellipse)
SDCM≤3
Control gear failure rate at median useful life 50000 h
5 %
Control gear failure rate at median useful life 100000 h
10 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L85
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L80
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
26.2 kg CO₂e
Product non-virgin material ratio
20 %
Recyclable content ratio of the finished product
45.6 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
SM515T 90S/830 PSU WB BK
Full product name
SM515T 90S/830 PSU WB BK
Full product code
872016958607900
Order code
910505102662
Material Nr. (12NC)
910505102662
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169586079
Numerator - Packs per outer box
1
EAN/UPC - Case
8720169586079
Product family code
SM515T [StoreSet Evo Track]
Dimension Drawing (without table) - SM515T 90S/830 PSU WB BK