Philips GreenSpace Accent Gridlight Gen2

GreenSpace Accent Gridlight Gen2: A serviceable and upgradeable gridlight for retail

Products

Product family information

Description

With GreenSpace Accent Gridlight Gen2, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in an affordable and sustainable gridlight. Maintenance and upgrades of the driver, LED and optics is easy and requires only standard tools. Because of this, GreenSpace Accent Gridlight Gen2 can support a circular lighting installation. GreenSpace Accent Gridlight Gen2 can be configured as a single-, double- or triple-spothead configurations, in which each spothead can be aimed independently. In addition to dimming options, multiple system integration options are available, including wired and wireless. Check out our Fashion catalog pages to find out more about our PremiumWhite and PremiumColor LED light recipes.

Benefits

  • More sparkle and enhanced shopper eye comfort with PerfectAccent optics

  • Extend the useful life of the product with easy maintenance and upgrades

Features

  • Serviceable and upgradeable with standard tools

  • Equipped with state-of-the-art PerfectAccent reflector optics

Applications

  • Fashion
  • Supermarkets and hypermarkets
  • Large retail
  • Shopping malls

Warning & Safety

  • All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using front glass.

  • Cleaning of the optic should be done only with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, we strongly advise the use of the optional front glass, as it can be cleaned with a dry microfiber cloth.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace Accent Gridlight Gen2 en_EG pdf 330.2 kB

Visuals

Family-Photographs-GreenSpace Accent Gridlight Gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenSpace Accent Gridlight Gen2
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-HUB-GreenSpace-Accent-Gridlight-Gen2-GD351B-Ref-910771147123 pdf 1.3 MB