Egypt - English

Philips Emergency downlight EM120B

Stand alone 3 hour compliant emergency lighting

Products

Product family information

Description

Safety is of utmost importance for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency downlight EM120B offers an easy solution for stand alone emergency lighting, that is fully compliant with European regulations. The lithium battery (LiFePO4) has many advantages over nickel based products, as it has a longer lifetime, better discharge behaviour, is produced in a more welfare friendly way and can be recycled. Two interchangeable lenses are supplied with the product, to adjust the beam angle to the application.

Benefits

  • Meets European standards for emergency lighting luminaires

  • Lithium based battery type provides longer lifetime, low self discharge and high temperature tolerance

Features

  • Two interchangeable lens optics; corridor and open area

  • 3 hours emergency lighting with optional self test

Applications

  • Office environments
  • Corridors and transportation areas
  • Hospitality
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency downlight EM120B en_EG pdf 455.3 kB

Visuals

Family-Photographs-Emergency downlight EM120B
Multiple assets