Philips SmartBright Pro Downlight gen2, 12 W, 1235 lm, 3000 K, Beam angle 110°, Textured, IP20(IP44 front)

Product Description

Philips SmartBright Pro Downlight gen2, 12 W, 1235 lm, 3000 K, Beam angle 110°, Textured, IP20(IP44 front)

Order code: 911401862487
Full order code: 872110330226799

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401862487 en_EG pdf 248.2 kB

Brochures

Install instructions
Smartbright Pro Downlight gen2 pdf 4.4 MB

Visuals

Product-Photographs-911401862487_EU
Multiple assets - Visuals
Product-Diagrams-911401862487_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN068B G2 LED12/830 PSU D125 ies 18.1 kB