Egypt - English

Philips SmartBright Pro Downlight gen2, 3.8 W, 400 lm, 6500 K, Beam angle 110°, Textured, IP20(IP44 front)

Product Description

Philips SmartBright Pro Downlight gen2, 3.8 W, 400 lm, 6500 K, Beam angle 110°, Textured, IP20(IP44 front)

Order code: 911401861487
Full order code: 872110330216899

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401861487 en_EG pdf 243.5 kB

Brochures

Install instructions
Smartbright Pro Downlight gen2 pdf 4.4 MB

Visuals

Product-Photographs-911401861487_EU
Multiple assets - Visuals
Product-Diagrams-911401861487_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN068B G2 LED4/865 PSU D75 ies 18.1 kB