Philips SmartBright CNG Downlight DN058, 24 W, 2200 lm, 4000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright CNG Downlight DN058, 24 W, 2200 lm, 4000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 911401808588
Full order code: 872110331888699

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401808588 en_EG pdf 256.3 kB

Visuals

Product-Photographs-911401808588_EU
Multiple assets - Visuals
Product-Diagrams-911401808588_EU
Multiple assets - Visuals