Philips SmartBright CNG Downlight DN058, 17 W, 1800 lm, 4000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright CNG Downlight DN058, 17 W, 1800 lm, 4000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 911401807088
Full order code: 872110331873299

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401807088 en_EG pdf 248.1 kB

Visuals

Product-Photographs-911401807088_EU
Multiple assets - Visuals
Product-Diagrams-911401807088_EU
Multiple assets - Visuals