Egypt - English

Philips LuxSpace Mini, recessed, Downlight, UltraEfficient, 8.1 W, D150 mm, 1150 lm, 3000 K, High-gloss reflector, Clear, IP20/54

DN560B LED12S/830UE PSU-E C PG WH

Product Description

Downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1150 lm, 8.1 W, 144 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100917
Full order code: 871869997046800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100917 en_EG pdf 338.6 kB

Brochures

Install instructions
LuxSpace Downlight Installation Instructions pdf 3.0 MB

Visuals

Product-Photographs-910505100917_EU
Multiple assets - Visuals
Product-Diagrams-910505100917_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN560B LED12S/830UE PSU-E C PG WH IES
Revit file
DN560B LED12S/830UE PSU-E C PG WH 910505100917 ZIP
Dialux
ULD File - DN560B LED12S/830UE PSU-E C PG WH ULD
Relux
ROLF File - DN560B LED12S/830UE PSU-E C PG WH ROLFZ
LDT
LDT File - DN560B LED12S/830UE PSU-E C PG WH LDT