Philips GreenSpace G6, 5.8 W, 700 lm, 4000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 5.8 W, 700 lm, 4000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401525644

Specifications

Number of gear units
-
Gear
-
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401525644 en_EG pdf 195.0 kB

Visuals

Product-Photographs-911401525644_EU
Multiple assets - Visuals
Product-Diagrams-911401525644_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN390B LED7/840 P6PSU D100 AL WP GMG2HE ies 10.4 kB