Philips CoreLine SlimDownlight, All-in, 17.5 W, D205 mm, 2000 lm, 2100 lm, 3000 K, 4000 K, Wireless, Interact Ready, Textured, IP20/44, EL-ready

DN145B LED20S/830_840 WIA WH

Product Description

D205 mm, Aluminum die-cast, White, Signal white (RAL9003), Recessed, Wireless driver Interact System ready, All-in, Multi Color Temperature, 2000 lm, 2100 lm, 17.5 W, 120 lm/W, 114 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM<3; (0.38,0.38) SDCM<3, Beam angle 90°, Symmetrical, Textured, Polycarbonate, IP20(IP44 front), IK03 | 0.3 J, Safety class II, Push-in connector 6-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401894987
Full order code: 872110331702599

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Recessed
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401894987 en_EG pdf 825.4 kB

Brochures

Install instructions
Installation instruction fo CoreLine slim-downlight pdf 3.6 MB

Visuals

Product-Photographs-911401894987_EU
Multiple assets - Visuals
Product-Diagrams-911401894987_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN145B LED20S/830_840 WIA WH IES
Revit file
DN145B LED20S/830_840 WIA WH 911401894987 ZIP
Dialux
ULD File - DN145B LED20S/830_840 WIA WH ULD
Relux
ROLF File - DN145B LED20S/830_840 WIA WH ROLFZ
LDT
LDT File - DN145B LED20S/830_840 WIA WH LDT