Philips CoreLine SlimDownlight, All-in, 10 W, D155 mm, 1080 lm, 1150 lm, 3000 K, 4000 K, Wireless, Interact Ready, Textured, IP20/44, EL-ready
DN145B LED10S/830_840 WIA WH
Product Description
D155 mm, Aluminum die-cast, White, Signal white (RAL9003), Recessed, Wireless driver Interact System ready, All-in, Multi Color Temperature, 1080 lm, 1150 lm, 10 W, 115 lm/W, 108 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM<3; (0.38,0.38) SDCM<3, Beam angle 90°, Symmetrical, Textured, Polycarbonate, IP20(IP44 front), IK03 | 0.3 J, Safety class II, Push-in connector 6-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Mounting
- Recessed
- Value ladder
- Performance
- Warranty period
- 5 years