Philips CoreLine Downlight gen5

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

Philips CoreLine Downlight delivers on the CoreLine promise of innovative, easy to use and high-quality recessed downlights. The CoreLine Downlight range is suitable for one-to-one conventional luminaire replacements, with an attractive TCO that helps your customers make the switch to LED. These recessed indoor downlights offer uniform light distribution for use in general lighting and office applications (UGR 19). They also deliver instant energy savings and have a much longer lifetime, creating a solution that’s environmentally friendly and real value-for-money. CoreLine DN142B recessed downlights are easy to install thanks to their standard cut-out size and push-in connectors. An Interact ready option with integrated wireless communications is also available in this family, which can be used with Interact gateways, sensors and software.

Benefits

  • Energy saving and longer lifetime to reduce overall operating costs

  • One-to-one replacement makes it easy to switch to LED

Features

  • Available in two cut-out sizes (150mm and 200mm)

  • White reflector downlight UGR 25

Applications

  • Offices
  • Indoor general areas
  • Reception and lounge
  • Meeting rooms
  • Corridors

Warning & Safety

  • Do not apply excessive force to the cable & DC connector, make sure the connector clip is locked before the power is on.

Specifications

  • Ceiling type
    Plaster (board) ceiling
  • Dimming
    PSU: non-DimmablePSD: Dimmable (DALI-broadcasting)WIA: Wireless control, compatible with Interact
  • Control gear failure rate at median useful life 50.000h
    5%
  • Color Rendering index - CRI
    >80
  • Driver replaceable
    Yes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Downlight gen5 en_EG pdf 379.9 kB

Visuals

Family-Photographs-CoreLine Downlight gen5
Multiple assets - Visuals
Video
Installation video LV Emergency Lighting Kit EM300V mov 136.7 MB
Video
CoreLine Downlight DN142B Installation Video mp4 83.5 MB
Video
LV Emergency Lighting Kit Installation Video mov 136.7 MB

Photometry and Lighting design

Family-IES-CoreLine Downlight gen5
Multiple assets - Software Plugins