Philips Smartbright T8 Batten

T8 LED Battens offers exceptional value. They provide quality light and substantial energy and maintenance savings compared to conventional luminaires.

Products

BN012C LED20/WW L1200 G3
BN012C LED20/WW L1200 G3
911401807882
BN012C LED20/NW L1200 G3
BN012C LED20/NW L1200 G3
911401807982
BN012C LED20/CW L1200 G3
BN012C LED20/CW L1200 G3
911401808082
BN012C LED10/WW L600 G3
BN012C LED10/WW L600 G3
911401808182
BN012C LED10/NW L600 G3
BN012C LED10/NW L600 G3
911401808282
BN012C LED10/CW L600 G3
BN012C LED10/CW L600 G3
911401808382
BN013C LED20/WW L1200 G3
BN013C LED20/WW L1200 G3
911401808782
BN013C LED20/NW L1200 G3
BN013C LED20/NW L1200 G3
911401808882

Product family information

Description

Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. New T8 LED batten range is perfect replacement for traditional battens with fluorescent lamps. The process of selecting, installing, and maintaining is so easy – it’s a simple switch. The range offer customer to choose from various options, standalone batten, Batten with individual switch and connectable Battens in addition to 3 CCTs and 2 Wattages.

Benefits

  • Slim Design: one piece PC extrusion housing

  • Different options: Standalone batten with on/off switch and additional BN013 Trunkable version

Features

  • 30,000 Hours lifetime (L70) with 3 Years warranty

  • CRI 80, SDCM <6, 100lm/W, Superior light quality combined with good energy savings

Applications

  • Retail
  • Hospitality
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Smartbright T8 Batten en_EG pdf 341.3 kB

Visuals

Family-Photographs-Smartbright T8 Batten
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Smartbright T8 Batten
Multiple assets - Software Plugins