Philips CoreLine Batten, 29.5 W, L1200 mm, 4100 lm, 4000 K, Opal, IP20/40, TW1-ready, EL-ready

BN126C LED41S/840 PSU L1200

Product Description

L1200 mm, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), 4100 lm, 29.5 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401833984
Full order code: 871951494878599

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED41S/840 PSU L1200 txt 4.5 kB
Product leaflet
Localized commercial leaflet 911401833984 en_EG pdf 524.8 kB

Brochures

Install instructions
Installation instruction, CoreLine batten BN126C pdf 2.7 MB

Visuals

Product-Photographs-911401833984_EU
Multiple assets - Visuals
Product-Diagrams-911401833984_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN126C LED41S/840 PSU L1200 IES
Revit file
BN126C LED41S/840 PSU L1200 911401833984 ZIP
Dialux
ULD File - BN126C LED41S/840 PSU L1200 ULD
Relux
ROLF File - BN126C LED41S/840 PSU L1200 ROLFZ
LDT
LDT File - BN126C LED41S/840 PSU L1200 LDT

Other

Environmental product declaration
EPD Philips CoreLine Batten BN126C LED41S 840 PSU L1200 911401833984 pdf 623.3 kB