Philips Magnetic Sys, 9.5 W, 700 lm, 3000 K, Beam angle 24°, Black

Mag Spotlight 9.5W 700lm 30K 24D

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 700 lm, 9.5 W, 73.00 lm/W, 3000 K, ((, 0.4336, 0.4050)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003208210
Full order code: 692234195495500

Downloads