Philips Magnetic Sys, 12.5 W, 1100 lm, 3000 K, Beam angle 24°, Black
Mag L Spotlight 12.5W 1100lm 30K 24D
Product Description
Metal–Plastic, Black, Power supply unit external (On/Off), 1100 lm, 12.5 W, 88.00 lm/W, 3000 K, ((, 0.4336, 0.4050)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole