Philips Magnetic Sys, 12.5 W, 1100 lm, 4000 K, Beam angle 90°, Black

Mag L Flood 12.5W 1100lm 40K

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 1100 lm, 12.5 W, 88.00 lm/W, 4000 K, ((, 0.3732, 0.3641)) <5, Beam angle 90°, Mask (anti-glare), Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003207110
Full order code: 692234195473300

Downloads