Magnetic Sys, 12.5 W, 1000 lm, 3000 K, Beam angle 90°, Black
Mag L Flood 12.5W 1000lm 30K
Product Description
Metal–Plastic, Black, Power supply unit external (On/Off), 1000 lm, 12.5 W, 80.00 lm/W, 3000 K, ((, 0.4341, 0.3993)) <5, Beam angle 90°, Mask (anti-glare), Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole