Philips Magnetic Sys, 7 W, 600 lm, 4000 K, Beam angle 90°, Black
Mag L Flood 7W 600lm 40K
Product Description
Metal–Plastic, Black, Power supply unit external (On/Off), 600 lm, 7 W, 85.00 lm/W, 4000 K, ((, 0.3732, 0.3641)) <5, Beam angle 90°, Mask (anti-glare), Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole