Philips Magnetic Sys, 7 W, 530 lm, 3000 K, Beam angle 90°, Black

Mag L Flood 7W 530lm 30K

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 530 lm, 7 W, 75.00 lm/W, 3000 K, ((, 0.4341, 0.3993)) <5, Beam angle 90°, Mask (anti-glare), Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003206810
Full order code: 692234195467200

Downloads