Philips LuxSpace Accent Performance Elbow, Recessed, 35 W, D155 mm, 2800 lm, Fresh meat, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS782B 27S/FMT PSU-E HWB FG WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2800 lm, 35 W, 81 lm/W, Fresh meat, 3000 K, (0.457,0.385)<3, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101648
Full order code: 871869997962100

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101648 en_EG pdf 318.4 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101648_EU
Multiple assets - Visuals
Product-Diagrams-910505101648_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS782B 27S/FMT PSU-E HWB FG WH IES
Dialux
ULD File - RS782B 27S/FMT PSU-E HWB FG WH ULD
Relux
ROLF File - RS782B 27S/FMT PSU-E HWB FG WH ROLFZ
LDT
LDT File - RS782B 27S/FMT PSU-E HWB FG WH LDT