Egypt - English

Philips LuxSpace Accent Performance Elbow, Recessed, 30 W, D155 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, White, IP20

RS782B 39S/830 WIA-E MB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Wireless driver Interact System ready external, 4100 lm, 30 W, 135 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101642
Full order code: 871869997956000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101642 en_EG pdf 435.4 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101642_EU
Multiple assets - Visuals
Product-Diagrams-910505101642_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS782B 39S/830 WIA-E MB WH IES
Revit file
RS782B 39S/830 WIA-E MB WH 910505101642 ZIP
Dialux
ULD File - RS782B 39S/830 WIA-E MB WH ULD
Relux
ROLF File - RS782B 39S/830 WIA-E MB WH ROLFZ
LDT
LDT File - RS782B 39S/830 WIA-E MB WH LDT